For HANSA-FLEX order code search please work with empty spaces - similar to Identification in HANSA-FLEX catalogue. Examples: XVEWO NW 10 HL instead of XVEWONW10HL or PN 25 AJ 20 instead of PN25AJ20.
Catalog navigation
CAD model selection
HELP_VARIABLE
Company
HANSA-FLEX
Description
K-NEBELOELER METALLBEHAE S T VARIOB - Oil-mist lubricators with metal bowl, incl. sight glass and metal sight dome
Bill of material
K-07250916
DES
Identifier
K-07250916
GEW
Thread G
3/8
DF
Flow rate
4400 l/min
A
48 mm
B
179.2 mm
C
59.7 mm
INFO
Website link
HTML (Online)
Previews
3D
Dimension
2D